text.skipToContent text.skipToNavigation

Catalog No. : 15PCJ2J1330H1270-S

Description:  15KV PCJ2 SPLICE W-SEALING KIT

UPC: 75114337052

15kV Power Cable Joint Style 2 with Universal Housing and Separate Cable Adapters. J- Cable Insulation Diameter 0.980 inch to 1.180 inch. Aluminum Conductor. 330-Conductor Size Stranded 500. H- Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Conductor. 270-Conductor Size Stranded 4/0 or 250 Solid/Compact. S- Cold Shrinkable Jacket Seal.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable joint

Special Features

Power Cable Joints utilize permanently crimped connectors. PCJ housings are fully insulated, shielded and sealed for direct-burial, vault, submersible and other servere service applications. Units have been designed and tested per IEEE Standard 404 to ensure system matched performance and ratings equal to the cable to which the splice will be installed. Power Cable Joints are available in two styles. Style 1 uses a single-piece housing that is sized to accommodate a specific range of cable - ideally suited to straight splicing of the same or similar cable. Style 2 designs incorporate a universal housing with separate cable adapters to allow transition splices of different types and sizes of cable.

Application

For Direct Burial, Vault, Submersible and Other Severe Service Applications.

Specifications

Connection

Compression

Conductor Range

4/0 STR , 250 kcmil

Number Of Conductors

2

Material

EPDM Rubber

Color

Black

Voltage Rating

15 kV

Insulation

yes

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE Standard 404

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here

Marketing Brochure

Click here