text.skipToContent text.skipToNavigation

Catalog No. : 15G121N

Description:  EZGRND DIE SET 500MCM

UPC: 75114357999

EZGROUND DIE SET 500MCM, 15 Ton, IEEE837-2014 Compliant, Stainless Steel. 2 inch x 1-1/8 inch x 1-3/8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

15 Ton

Specifications

Material

Stainless Steel

Classifications

Brand Name

Blackburn

Standard

IEEE837-2014 Compliant

Dimensions

Size

2 in x 1-1/8 in x 1-3/8 in