text.skipToContent text.skipToNavigation

Catalog No. : 15CA37RCH

Description:  DIE FOR COPPER H-TAPS GREEN

UPC: 786210896076

Copper H-Tap Die for TBM15I/BPLT15BSCR- Connector CHT814-10, Color Code Green
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Color

Green

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here