text.skipToContent text.skipToNavigation

Catalog No. : 1594LP

Description:  1594 SW & RECPT

UPC: 708917172956

Interlocked Watertight Marine Safety Switch, 30Amps, 4 Wire 3 Pole, 250 Volts, Cast Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll