text.skipToContent text.skipToNavigation

Catalog No. : 1593LP

Description:  1593 SWITCH AND RECPT

UPC: 708917201816

FS/FD Mechanically Interlocked Brass Receptacle with Box, 2 Pole 3 Wire, 5/8 Inch Bushing ID
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Application

Designed for lower-ameprage marine and rough service applications with rugged die cast aluminum housings and epoxy powder coated finishes.

Specifications

Number Of Poles

2

Number Of Wires

3

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Number of poles

2