text.skipToContent text.skipToNavigation

Alternate Catalog No. : 156LRF DP 0438609

Catalog No. : 156LRFDP0438609

Description:  FOLLOWER CONT

UPC: 783786642038

15/25kV, 200 Amp Deadbreak Elbow Probe. Length 2.65 inch (67.0mm). Width 0.50 inch (12.7mm). Threaded End 3/8-16 UNC-2A. Designed to be used with 15/25kV Class Deadbreak Elbows.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Material

EPDM Rubber

Voltage Rating

15 to 25 kV

Amperage Rating

200 A

Insulation

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here