text.skipToContent text.skipToNavigation

Catalog No. : 156AELR-7495

Description:  ELBOW,DEADBREAK 28KV

UPC: 75114148269

200 Amp, 28kV, Deadbreak Elbow, Current Carrying. Cable Insulation Diameter 0.740 inch to 0.950 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Material

EPDM Rubber

Voltage Rating

28 kV

Amperage Rating

200 A

Insulation

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD