text.skipToContent text.skipToNavigation

Catalog No. : 15611X

Description:  15 TON ONLY HEX DIE CODE 94X GREEN

UPC: 786209988911

15 Ton Full Size Hex Flex Die for Crimping Flex Conductors, Die Color Green, Die Code 94X. High Grade Tool Steel with Black Oxide Finish. Use with Hydraulic Tools TBM151 and BPLT15BSCR.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 to 14 ton

Material

Steel

Color

Green

Classifications

Brand Name

Application Tooling

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here