text.skipToContent text.skipToNavigation

Catalog No. : 15609SS

Description:  15 TON FULL HEX DIE W 112H PUR SS

UPC: 786210328980

15 Ton Full Hex Die, 700 kcmil, AL/CU, Die Color Purple, Die Code 112H, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Material

Stainless Steel

Color

Purple

Classifications

Brand Name

Application Tooling

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Other

Compression shape

Hexagon