text.skipToContent text.skipToNavigation

Catalog No. : 15608

Description:  15 TON FULL HEX DIE W/CODE 170H ORG

UPC: 786210156088

15 Ton Full Hex Die for TBM15PF - Copper Code 800 kcmil, Die Color Orange, Die Code 107H
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

For TBM15PF

Specifications

Color

Orange

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper Code 800 kcmil

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant