Catalog No. : 15605X
Description: 15 TON ONLY HEX DIE CODE 99X PINK
UPC: 786209932785
15 Ton Full Size Hex Flex Die for Crimping Flex Conductors, Die Color Pink, Die Code 99X. High Grade Tool Steel with Black Oxide Finish. Use with Hydraulic Tools TBM151 and BPLT15BSCR.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Capacity |
12 to 14 ton |
Material |
Steel |
Color |
Pink |
Classifications
Brand Name |
Application Tooling |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Compression shape |
Hexagon |
Documents/Support Tools
Sales Drawing |