text.skipToContent text.skipToNavigation

Catalog No. : 15603

Description:  15 TON HEX DIE W/DIE CODE 125H

UPC: 786210156033

Die for TBM14BSCR / TBM15BSCR. Die code 125H.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Color

No Color Applies

Classifications

Brand Name

Application Tooling

Dimensions

Size

Die Code 125H

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon