Catalog No. : 15601
Description: 15 TON HEX AL DIE W/DIE CODE 150H
UPC: 786210509617
15 Ton Die with Hexagon Aluminum Shape - Code 150H, No Color Code
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Capacity |
15 ton |
Material |
Aluminum |
Classifications
Brand Name |
Application Tooling |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Compression shape |
Hexagon |
Documents/Support Tools
Sales Drawing |