text.skipToContent text.skipToNavigation

Catalog No. : 156-ESA-18

Description:  ELBOW ARRESTER 18KV

UPC: 783786470143

Elbow Surge Arrester, 200 Amp, DeadBreak, 18kV Rated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Surge arrestor

Application

Underground Medium Voltage Applications

Specifications

Voltage Rating

25 kV

Amperage Rating

200 A

Insulation

EPDM Rubber

Connection

Push-In

Material

Housing - EPDM Rubber

Operating Temperature

-40 to +65 C

Environmental Conditions

All Weather Conditions, UV Resistant

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386, IEEE C62.11-2012