text.skipToContent text.skipToNavigation

Catalog No. : 156-7

Description:  V.D. CAP-PEROXIDE

UPC: 783786096763

Voltage Detection Cap with Peroxide. EPDM Rubber
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

EPDM Rubber

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant