text.skipToContent text.skipToNavigation

Catalog No. : 15536XSS

Description:  12-14TON SS FLEX DIE CODE 94X GRN

UPC: 786209883520

12-14 Ton Stainless Steel Full Hex Die for Set - 600 kcmil Copper Code, Flex/24 1100/24, AL/CU 400 kcmil, Die Color Green, Die Code 94X, Must Be Used with 15500XSS Indentor Die
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 to 14 ton

Material

Stainless Steel

Color

Green

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here