Catalog No. : 15534F
Description: 15 TON FULL HEX DIE W/ CODE 66 WHT
UPC: 786210810492
15 Ton Full Hex Die for TBM15PF - 300 kcmil Copper Code,AL/CU 4/0 Die Color White, Die Code 66
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Capacity |
15 ton |
Material |
Steel |
Color |
White |
Classifications
Brand Name |
Application Tooling |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Compression shape |
Hexagon |