Catalog No. : 15528XSS
Description: 12-14TON SS FLEX DIE CODE 33X BRN
UPC: 786209883308
12-14 Ton Stainless Steel Full Hex Die for Set - 2 AWG Copper Code, Flex/24 125/24, Die Color Brown, Die Code 33X, Must Be Used with 15500XSS Indentor Die
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Capacity |
12 to 14 ton |
Material |
Stainless Steel |
Color |
Brown |
Classifications
Brand Name |
Application Tooling |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Compression shape |
Hexagon |
Documents/Support Tools
Sales Drawing |