text.skipToContent text.skipToNavigation

Catalog No. : 15522M

Description:  14 TON SS DIE 120 MM2 DIE CODE22PNK

UPC: 5415022206630

14 Ton Stainless Steel Die - Gauging .608-.624, Color/Die Code Pink/22, 120 millimeters squared
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Stainless Steel

Color

Pink

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Cross section

120-120 mm²

Compression shape

Hexagon