text.skipToContent text.skipToNavigation

Catalog No. : 15520SS

Description:  12-14TON SS FLEX DIE CODE 21 RED

UPC: 786209883544

Die for 12-14 Ton Tools for #8 CU, #10 Al, Die Color Red, Die Code 21
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Color-coded for easy matching.
  • Crimping Lugs/C-Taps

Descriptors

Category

Lug crimping tool dies

Special Features

Color-coded for easy matching.

Application

Crimping Lugs/C-Taps

Specifications

Material

Alloy Steel

Color

Red

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here