text.skipToContent text.skipToNavigation

Catalog No. : 15518M

Description:  HEX DIE FOR CK400 HTC DIE CODE 18

UPC: 5415022352498

Hex Die, Code 18 for 4 Inch EMT Compression Coupling
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Stainless Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Cross section

120-120 mm²

Compression shape

Hexagon