Catalog No. : 15512F
Description: 15 TON FULL HEX DIE W/DIE CODE 76
UPC: 786210900551
15 Ton Full Hex Die for TBM15PF - Die Code 76
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Capacity |
15 ton |
Material |
Steel |
Color |
Blue |
Classifications
Brand Name |
Application Tooling |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Compression shape |
Hexagon |