text.skipToContent text.skipToNavigation

Catalog No. : 15511F

Description:  15 TON FULL HEX DIE W/ CODE 54 PUR

UPC: 786210810638

15 Ton Full Hex Die for TBM15PF - 4/0 Copper Code, Flex/24 450/24, Die Color Purple, Die Code 54
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

15 ton

Material

Steel

Color

Purple

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here