text.skipToContent text.skipToNavigation

Catalog No. : 15510F

Description:  15 TON FULL HEX DIE W/ CODE 62 YEL

UPC: 786210794310

15 Ton Full Hex Die for TBM15PF - 250 kcmil Copper Code, Flex/24 550/24, Die Color Yellow, Die Code 62
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

15 ton

Material

Steel

Color

Yellow

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here