text.skipToContent text.skipToNavigation

Catalog No. : 15508XSS

Description:  12-14TON SS FLEX DIE CODE 42X PNK

UPC: 786209883346

12-14 Ton Stainless Steel Hex Flex Die Set - Copper Code 1/0, Flex/24 225/24, AL/CU 2 AWG, Die Color Pink, Die Code 42X, Must Be Used with 15500XSS Indentor Die
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 to 14 ton

Material

Stainless Steel

Color

Pink

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS Out of scope of RoHS
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here