text.skipToContent text.skipToNavigation

Catalog No. : 15506XSS

Description:  12-14TON SS FLEX DIE CODE 87X BRN

UPC: 786209883506

12-14 Ton Stainless Steel Hex Flex Die Set - Copper Code 500 kcmil, AL/CU 350 kcmil, Die Color Brown, Die Code 87X, Must Be Used with 15500XSS Indentor Die
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 to 14 ton

Material

Stainless Steel

Color

Brown

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here