text.skipToContent text.skipToNavigation

Catalog No. : 15504F

Description:  15 TON FULL HEX DIE W/DIE CODE 115H

UPC: 786210900537

15 Ton Full Hex Die for TBM15PF - 900 kcmil Copper Code, Flex/24 1925/24, 750 kcmil AL/CU, Die Color Yellow, Die Code 115H. Gauge Range 1.162 to 1.142 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

15 ton

Material

Steel

Color

Yellow

Classifications

Brand Name

Application Tooling

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon