text.skipToContent text.skipToNavigation

Catalog No. : 15501A

Description:  AL H-TAP DIE CODE D COLOR CODE GRN

UPC: 786210774916

Aluminum H-Tap Die for TBM15I/BPLT15BSCR- Connector 63110, 63118, 63125, Color Code Green
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

For aluminum H-taps

Specifications

Material

Aluminum

Color

Green

Classifications

Brand Name

Application Tooling

Documents/Support Tools

Sales Drawing

Click here