text.skipToContent text.skipToNavigation

Catalog No. : 15500XSS

Description:  12-14TON SS HEX FLEX INDENTOR DIE

UPC: 786209886491

12-14 Ton Stainless Steel Hex Flex Upper Indentor Die. 1.35 x 1.57 inch Approx.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Special Features

Indentor Die

Specifications

Capacity

12 to 14 ton

Material

Stainless Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here