text.skipToContent text.skipToNavigation

Catalog No. : 15500SS-KHF

Description:  14 TON SS HEX DIE KIT 22 PIECE

UPC: 786209893635

14 Ton Stainless Steel Hex Flex Die Kit (1/0 to 600 kcmil) for TBM12P, TBM14, and TBM15 Series Hydraulic Tools - Dies Include 42X (Pink), 45X (Black), 50X (Orange), 54X (Purple), 62X (Yellow), 66X (White), 71X (Red), 76X (Blue), 80X (No Color), 87X (Brown), 94X (Green), and Indentor Die 15500XSS in Plastic Case.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Stainless Steel

Color

Multiple

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon