text.skipToContent text.skipToNavigation

Catalog No. : 15500SS-K10

Description:  14 TON SS HEX DIE KIT 10 PIECE

UPC: 786209892683

14 Ton Stainless Steel Hex Die Kit (#6 to 750 kcmil) for TBM12P, TBM14, and TBM15 Series Hydraulic Tools - Dies Include 24 (Blue), 33 (Brown), 42 (Pink), 45 (Black/Gold), 50 (Orange/Tan), 54 (Purple/Olive), 62 (Yellow), 71 (Red), 87H (Brown), 106H (Black) in Plastic Case.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Stainless Steel

Color

Multiple

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant