text.skipToContent text.skipToNavigation

Catalog No. : 15500-TB

Description:  DIE ADAPTER FOR 15TON TBM15I TOOL

UPC: 786210155005

Die Adapter for 15 Ton TBM15i Hydraulic Tool when using 13100A Tool Dies for Crimping Dragon Tooth Terminals
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: TBM15I

Descriptors

Category

Lug crimping tool dies

Application

Crimping Dragon Tooth terminal for magnet wire

Specifications

Material

Alloy Steel

Color

Silver

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here