text.skipToContent text.skipToNavigation

Alternate Catalog No. : 1548FH-C0.6P1-L-N-A

Catalog No. : 1548FHC0.6P1LNA

Description:  FCI, INRUSH, LED, 60 AMP TRIP,

UPC: 783786594597

Series 1548 Overhead Faulted Circuit Indicator, Basic Model Option F - Standard offering, reclose dead time of 150 msec. (loss of current greater than 150 msec.), 3.0 Amp minimum load current required for reset, adaptive and fixed inrush trip logic options available. Trip/Inrush Logic Option C - Fixed Trip, Inrush restraint active for 32 msec. from power up, thereafter, undelayed trip curve plus/minus 10 percent accuracy. Trip/Current - Fixed Current of 60 Amps. Reset time delay option P - 24 hour automatic. Indicator option L - Single ultra bright LED (standard for applications up to 69kV maximum). Transmitter Phase Encoder option N - No transmitter.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Visual Fault Indication (Radio Fault reporting Available). Hotstick Mounting with Automatic Torque Limiting. Lithium Battery.

Application

Single Phase Overhead Applications

Specifications

Model

1548

Voltage Rating

69 kV

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

LED

Battery

Long-Life Lithium Cell

Enclosure

Yes - Semi-Conductive UV-Stable Polycarbonate

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE