text.skipToContent text.skipToNavigation

Alternate Catalog No. : 1548FH-BDC3-X-N-A-2

Catalog No. : 1548FHBDC3XNA2

Description:  FCI, ADAPTIVE, TEMPORARY FAULT

UPC: 783786808069

Series 1548 Overhead Faulted Circuit Indicator Main Feeder (3 Amp minimum load, 300A di/dt adaptive trip, 24-msec. delay for backfeed restraint)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: AT2186-10

Descriptors

Category

Circuit tracers

Special Features

Visual Fault Indication (Radio Fault reporting Available). Hotstick Mounting with Automatic Torque Limiting. Lithium Battery.

Application

Single Phase Overhead Applications

Specifications

Model

1548

Voltage Rating

69 kV

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

LED

Battery

Long-Life Lithium Cell

Enclosure

Yes - Semi-Conductive UV-Stable Polycarbonate

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE