Catalog No. : 1548FH-BNC3-L-N-A
Description: FAULT INDICATOR
UPC: 783786594474
Series 1548 Overhead Faulted Circuit Indicator Main Feeder (3 Amp minimum load, 100A increase di/dt adaptive trip, 24-msec. delay for backfeed restraint)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Application Tools: AT2186-10
Descriptors
|
Category |
Circuit tracers |
|
Special Features |
Visual Fault Indication (Radio Fault reporting Available). Hotstick Mounting with Automatic Torque Limiting. Lithium Battery. |
|
Application |
Single Phase Overhead Applications |
Specifications
|
Model |
1548 |
|
Voltage Rating |
69 kV |
|
Load Current |
1,000 A |
|
Accuracy |
Trip Current Accuracy +/- 10 Percent |
|
Display |
LED |
|
Battery |
Long-Life Lithium Cell |
|
Enclosure |
Yes - Semi-Conductive UV-Stable Polycarbonate |
Classifications
|
Brand Name |
Fisher Pierce |
|
Standard |
ANSI/IEEE |