text.skipToContent text.skipToNavigation

Catalog No. : 1548FH-BDC3-R-A-A

Description:  FAULT INDICATOR

UPC: 783786594436

Series 1548 Overhead Faulted Circuit Indicators. (Model F) Standard Offering, reclose dead time of 150 msec. (loss of current greater than 150 msec.), 3 Amp minimum load current required for reset. (Factory Code H). (Trip/Inrush Logic Option B) Adaptive Trip requires 60 second continuous minimum load current, arming time less than 1/4 cycle fault current, loss of current within 60 second of fault current, with 24 ms plus/minus 20 percent delay trip - backfeed restraint. (Trip/Current Option D) 300 Amp di/dt adaptive trip, Note 3 Amp minimum load required. (Reset Time-Delay Option C) 4 hour automatic with current reset override 60 seconds after restoration of power. (Factory Code 3). (Indicator Option R) Radio with single LED for applications up to 69kV. (Transmitter Phase Encoder Option A) Phase A. (Factory Code A).
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Visual Fault Indication (Radio Fault reporting Available). Hotstick Mounting with Automatic Torque Limiting. Lithium Battery.

Application

Single Phase Overhead Applications

Specifications

Model

1548

Voltage Rating

69 kV

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

Radio with One LED

Battery

Long-Life Lithium Cell

Enclosure

Yes - Semi-Conductive UV-Stable Polycarbonate

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE