text.skipToContent text.skipToNavigation

Catalog No. : 1548FH-ANZ3-L-N-A

Description:  FCI, ADAPTIVE TRIP, 60 SECONDS

UPC: 783786594405

Series 1548 Overhead Faulted Circuit Indicators. (Model F) Standard Offering, reclose dead time of 150 msec. (loss of current greater than 150 msec.), 3 Amp minimum load current required for reset. (Factory Code H). (Trip/Inrush Logic Option A) Adaptive Trip requires 60 second continuous minimum load current, arming time less than 1/4 cycle fault current, loss of current within 60 second of fault current. (Trip/Current Option N) 100 Amp di/dt adaptive trip, Note 3 Amp minimum load required. (Reset Time-Delay Option Z) 60 seconds after restoration of power, otherwise no automatic reset. (Factory Code 3). (Indicator Option L) Single ultra bright LED, standard for applications up to 69kV. (Transmitter Phase Encoder Option N) No Transmitter. (Factory Code A).
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Visual Fault Indication (Radio Fault reporting Available). Hotstick Mounting with Automatic Torque Limiting. Lithium Battery.

Application

Single Phase Overhead Applications

Specifications

Model

1548

Voltage Rating

69 kV

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

LED

Battery

Long-Life Lithium Cell

Enclosure

Yes - Semi-Conductive UV-Stable Polycarbonate

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE