text.skipToContent text.skipToNavigation

Catalog No. : 1548FH-ANC3-R-C-A

Description:  RFCI PHASE C, ADAPTIVE TRIP,

UPC: 783786594276

Series 1548 Overhead Faulted Circuit Indicator Branch Feeder (3 Amp minimum load, 100A increase within 50 msec. di/dt adaptive trip). Radio with single LED for applications up to 69kV maximum
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: AT2186-10

Descriptors

Category

Circuit tracers

Special Features

Visual Fault Indication (Radio Fault reporting Available). Hotstick Mounting with Automatic Torque Limiting. Lithium Battery.

Application

Single Phase Overhead Applications

Specifications

Model

1548

Voltage Rating

69 kV

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

Radio with One LED

Battery

Long-Life Lithium Cell

Enclosure

Yes - Semi-Conductive UV-Stable Polycarbonate

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE