Catalog No. : 1547D-MJGL-N-N-N-B
Description: ADAPTIVE TRIP FCI,RADIO,PH-B
UPC: 75114144445
Series 1547 Adaptive Trip Underground Faulted Circuit Indicator, Integral Radio Transmitter LED Type. Indicator Mounting Option M - Tie-Wrap Mount. Reset Delay Option J - 4 hour rest with current override. Sensor Mounting option G - Integral Tie-Wrap. Reset Current option L - 1.5 Amp (2-3/16 inch sensor with U-Lamination). SCADA Output option N - No SCADA. Lead Length option N - None - attached indicator sensor units. Close Proximity option N - Standard. Transmitter Phase Encoding option B - Phase B.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Circuit tracers |
Special Features |
Adaptive Current Trip with Inrush Resistant Logic. |
Application |
Single Phase Underground Applications |
Specifications
Model |
1547D |
Load Current |
800 A |
Display |
LED |
Battery |
Long-Life Lithium Cell |
Enclosure |
Yes - Lexan Housing |
Classifications
Brand Name |
Fisher Pierce |
Standard |
ANSI/IEEE 495-1986 |