Catalog No. : 1547C-HTTB-N-N-N
Description: FAULT INDICATOR
UPC: 783786594108
Series 1547 Adaptive Trip Underground Faulted Circuit Indicator, Standard FCI 10 foot Remote Fiber Optic cable display. Indicator Mounting Option H - Hotstick Mount with Clamp. Reset Delay Option T - 4 hour reset time dealy with current override, manual trip and manual reset override. Sensor Mounting option T - Integral Hotstick. Reset Current option B - 2.0 Amp (1-5/8 inch sensor). SCADA Output option N - No SCADA. Lead Length option N - None - attached indicator sensor units. Close Proximity option N - Standard
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Circuit tracers |
Special Features |
Adaptive Current Trip with Inrush Resistant Logic. |
Application |
Single Phase Underground Applications |
Specifications
Model |
1547C |
Load Current |
800 A |
Display |
Flag |
Battery |
Long-Life Lithium Cell |
Enclosure |
Yes - Lexan Housing |
Classifications
Brand Name |
Fisher Pierce |
Standard |
ANSI/IEEE 495-1986 |