text.skipToContent text.skipToNavigation

Catalog No. : 1547A-MZGM-N-N-N

Description:  FAULT INDICATOR

UPC: 783786593743

Series 1547 Adaptive Trip Faulted Circuit Indicator. Standard Faulted Circuit Indicator Flag Type. Flag with Manual Reset Delay. Tie-Wrap Mount. 4 hr reset time delay after power restoration.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: Reset Tool AT2186

Descriptors

Category

Circuit tracers

Special Features

Adaptive Current Trip with Inrush Resistant Logic.

Application

Single Phase Underground Applications

Specifications

Model

1547 A

Load Current

800 A

Display

Flag

Battery

Long-Life Lithium Cell

Enclosure

Yes - Lexan Housing

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE 495-1986