text.skipToContent text.skipToNavigation

Catalog No. : 1547A-MZGM-A-N-N

Description:  FAULT INDICATOR

UPC: 783786593736

Series 1547 Adaptive Trip Underground Faulted Circuit Indicator, Standard FCI Flag type. Indicator Mounting Option M - Tie-Wrap Mount. Reset Delay Option Z - 60 second reset time delay after power restoration. Sensor Mounting Option G - Integral Tie-Wrap. Reset Current Option M - 1.0 Amp (1-5/8 inch sensor with U-Lamination). SCADA Output option A - N.O. (10 foot lead). No Lead between Sensor and Display - attached indicatior sensor units. Close Proximity - Standard.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Adaptive Current Trip with Inrush Resistant Logic.

Application

Single Phase Underground Applications

Specifications

Model

1547 A

Load Current

800 A

Display

Flag

Battery

Long-Life Lithium Cell

Enclosure

Yes - Lexan Housing

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE 495-1986