text.skipToContent text.skipToNavigation

Catalog No. : 1547A-HWTB-N-N-N

Description:  FAULT INDICATOR

UPC: 783786593538

Series 1547 Adaptive Trip Underground Faulted Circuit Indicator, Standard FCI Flag type. Indicator Mounting Option H - Hotstick mount with Clamp. Reset Delay Option W - 4 Hour reset time delay after power restoration. Sensor Mounting Option T - Integral Hotstick. Reset Current Option B - 2.0 Amp (1-5/8 inch sensor). SCADA Output option N - No SCADA. No Lead between Sensor and Display - attached indicatior sensor units. Close Proximity - Standard.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Adaptive Current Trip with Inrush Resistant Logic.

Application

Single Phase Underground Applications

Specifications

Model

1547 A

Load Current

800 A

Display

Flag

Battery

Long-Life Lithium Cell

Enclosure

Yes - Lexan Housing

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE 495-1986