text.skipToContent text.skipToNavigation

Catalog No. : 1547A-BZSL-N-15-R

Description:  FAULT INDICATOR

UPC: 75114285728

Underground Faulted Circuit Indicator, Standard Flag Type,Bracket Surface Mount, 60 second time reset time delay after power restoration, Remote Tie-Wrap sensor mounting, Reset Current - 1.5 Amp with U-Lamination, No SCADA output, 15 foot Lead Length between Sensor and Display, Close Proximity - Raised zero reference to 7A.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Adaptive Current Trip with Inrush Resistant Logic.

Application

Single Phase Underground Applications

Specifications

Model

1547 A

Load Current

800 A

Display

Flag

Battery

Long-Life Lithium Cell

Enclosure

Yes - Lexan Housing

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE 495-1986