Catalog No. : 1547A-BWSL-A-10-N
Description: FCI, STD. CLOSE, 10' N.O SCADA
UPC: 783786593477
Series 1547 Adaptive Trip Faulted Circuit Indicator. Standard Faulted Circuit Indicator Flag Type. Flag with Manual Reset Delay. Bracket Surface Mount. 4 hr reset time delay after power restoration. 10 foot lead length. No SCADA
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Application Tools: Reset Tool AT2186
Descriptors
|
Category |
Circuit tracers |
|
Special Features |
Adaptive Current Trip with Inrush Resistant Logic. |
|
Application |
Single Phase Underground Applications |
Specifications
|
Model |
1547 A |
|
Load Current |
800 A |
|
Display |
Flag |
|
Battery |
Long-Life Lithium Cell |
|
Enclosure |
Yes - Lexan Housing |
Classifications
|
Brand Name |
Fisher Pierce |
|
Standard |
ANSI/IEEE 495-1986 |