Catalog No. : 1544-SP
Description: NAILING STRAP BUCKET/1000
UPC: 622538612243
Made or assembled in Canada.
1/2 Inch Steel Nailing Straps. 2 Pails of 1000. For use with NMD90 (LOOMEX) 14/2 to 12/2.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
|
Application |
NMD90 (Loomex) 14/2-12/2 |
Specifications
|
Material |
Zinc Plated Steel |
Classifications
|
Brand Name |
Iberville |
Dimensions
|
Size |
14/2 to 12/2 |
|
Width |
0.51 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR3313 | 441505 | N/A | 2095285_2013-09-24 | N/A |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
12.954 mm |
|
Leg length |
6.35 mm |
Documents/Support Tools
|
Sales Drawing |