text.skipToContent text.skipToNavigation

Catalog No. : 1543FR-10A-10RM-B

Description:  FAULT INDICATOR 3PH AUTO 4-HR RESET

UPC: 783786827527

Series 1543 - Underground Faulted Circuit Indicator - Three Phase. Inrush Restraint option F - Inrush Trip Delay. Indication/Battery Option R - LED, replaceable battery, hotstick mounted. Trip Point of 1000 Amps. Reset Time Delay after Fault Occurrence option A - 4 hour automatic reset time delay. 10 foot Remote LED Cable. Display Option R - Remote LED. Cable Clamp Size - Medium - 1.58 inch to 2.36 inch cable diameter.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Fixed Current Trip with Inrush Delay. Temperature Range -40 Degrees C to +85 Degrees C.

Application

Triple Phase Underground Applications

Specifications

Model

1543

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

LED

Battery

Long-Life Lithium Cell

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE 495-1986