text.skipToContent text.skipToNavigation

Catalog No. : 1543FH-4.5A-10RS-B

Description:  THREE PH,AUTOMATIC TIME RESETFCI

UPC: 783786969555

Series 1543 - Underground Faulted Circuit Indicator - Three Phase. Inrush Restraint option F - Inrush Trip Delay. Indication/Battery Option H - LED, non-replaceable battery, hotstick mounted. Trip Point of 450 Amps. Reset Time Delay after Fault Occurrence option A - 4 hour automatic reset time delay. 10 foot Remote LED Cable. Display Option R - Remote LED. Cable Clamp Size - Small - .63 inch to 1.58 inch cable diameter.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Fixed Current Trip with Inrush Delay. Temperature Range -40 Degrees C to +85 Degrees C.

Application

Triple Phase Underground Applications

Specifications

Model

1543

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

LED

Battery

Long-Life Lithium Cell

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE 495-1986