text.skipToContent text.skipToNavigation

Catalog No. : 1541NA-2A-NTM-B

Description:  FCI, DELAY TRIP, AUDIBLE,

UPC: 783786593385

Series 1541 - Underground Faulted Circuit Indicator - Single Phase. Inrush Restraint option N - Non-Inrush Delay. Audible. Trip Point - 200 Amps, Reset Time Delay after Fault Occurrence option A - 4 hour automatic reset time delay. Display Option T - Integral LED (always selected with code H under Indicator/Battery Options. Cable Clamp Size - Medium - 1.58 inch to 2.36 inch cable diameter.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Fixed Current Trip with Inrush Delay. Temperature Range -40 Degrees C to +85 Degrees C.

Application

Single Phase Underground Applications

Specifications

Model

1541

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

LED

Battery

Long-Life Lithium Cell

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE 495-1986