text.skipToContent text.skipToNavigation

Catalog No. : 1541FH-6A-NTS-B

Description:  FCI,AUTOMATIC TIME RESET 600A TRIP

UPC: 75114114387

Series 1541 - Underground Faulted Circuit Indicator - Single Phase. Inrush Restraint option F - Inrush Trip Delay. Indication/Battery Option H - LED, non-replaceable battery, hotstick mounted. Trip Point - 600 Amps, Reset Time Delay after Fault Occurrence option A - 4 hour automatic reset time delay. Display Option T - Integral LED (always selected with code H under Indicator/Battery Options. Cable Clamp Size - Small - .63 inch to 1.58 inch cable diameter.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Circuit tracers

Special Features

Fixed Current Trip with Inrush Delay. Temperature Range -40 Degrees C to +85 Degrees C.

Application

Single Phase Underground Applications

Specifications

Model

1541

Load Current

1,000 A

Accuracy

Trip Current Accuracy +/- 10 Percent

Display

LED

Battery

Long-Life Lithium Cell

Classifications

Brand Name

Fisher Pierce

Standard

ANSI/IEEE 495-1986